IESNA:LM-63-2002
[TEST]P1505250
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-111)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-06-WHGL-PS (3000K_L24_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC WHITE SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 24,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]24097
TILT=NONE
1 -1 1 37 1 1 1 -1.433333 -1.433333 0
1 1 159.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
12487.3 12468.3 12461.7 12420.4 12356.9 12312.4 12253 12152.3 12009.6 11866
11708.4 11515.4 11273.7 10618.6 9818.4 8893.5 7862.3 6726.3 5528.3 4438.5
3349.5 2366.9 1544.4 1221 1105.5 1027.1 981.8 943 900.9 844
768.9 677.3 561.8 426.5 282.2 137.8 0
